** Spice Model of the LH1262 PVG MOSFETDriver SPICE MODEL
*
*	CONNECTIONS				LED ANODE
*							| LED Kathode
*							| |- Current output
*							| | | 	  + Current output
*							| | | 	  |

.SUBCKT LH1262        		A K -Iout +Iout
XU1 A K N001 K IRLED1
XU2 N001 K -Iout +Iout GAIN-MOD
R1 -Iout +Iout 10Meg
.ENDS

*	CONNECTIONS				LED ANODE
*							| LED Kathode
*							| |- Current output
*							| | | + Current output
*							| | | |

.SUBCKT IRLED1				1 2 3 4
F1 4 3 V1 1
V1 5 2 0
D1 1 5 D1
.model D1 D(IS=1P N=1.948621 RS=1.560495 BV=6 IBV=10U CJO=18.8P VJ=0.532794 M=0.27985 EG=1.424 TT=500N)
.ends

*						+input current
*                       |
*				 		|	  -Input current
*						|	  |    +output current
*						|	  |    |	-output current
*						|	  |    |    |
.SUBCKT GAIN-MOD        +Iin -Iin -Iout +Iout
F1 -Iout +Iout V1 0.01
V1 +Iin -Iin 0
.backanno
.ends
**==================================================================*
* Note:
* Although models can be a useful tool in evaluating device performance,
* they cannot model exact device performance under all conditions, nor
* are they intended to replace breadboarding for final verification.
* Models provided by VISHAY Semiconductors GmbH (“Vishay”) do not represent
* all of the specifications and operating characteristics of the product to
* which the model relates. The models attempt to describe the characteristics
* of typical products. The current data sheet information for a given
* product represents the final design guideline and includes actual
* performance specifications. The accuracy, reliability and compatibility
* of models provided by Vishay are not guaranteed or warranted in any way
* and Vishay disclaims liability of any kind whatsoever, including, without
* limitation, liability for quality, performance, merchantability and fitness
* for a particular purpose arising out of the use, or inability to use a model.
* Vishay reserves the right to change models without prior notice.
* The products described herein, including the model and any results produced
* using the model, are subject to the specific disclaimers set forth at www.vishay.com/doc?91000.
**===================================================================